Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
977937
ORIFICEM5X6 DIN913 DM 0.6
977937
Tools
Add to comparison
Add to comparison
977937
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
ORIFICE
Orifice
Product height in
0.200
Product height mm
5.080
Product length in
0.200
Product length mm
5.080
Product width in
0.200
Product width mm
5.080