ORIFICE
977938
Tools977938 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Orifice plug |
| Product height in | 0.230 |
| Product height mm | 5.842 |
| Product length in | 0.190 |
| Product length mm | 4.826 |
| Product width in | 0.190 |
| Product width mm | 4.826 |