Vickers by Danfoss Spare Part Orifice Plug 977946 (RIGHT)

ORIFICE M6 x 0.6

977946


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Product height in0.200
Product height mm5.080
Product length in0.200
Product length mm5.080
Product width in0.200
Product width mm5.080

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm