Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGMA5B10 | |
| Product height in | 0.940 | |
| Product height mm | 23.876 | |
| Product length in | 2.900 | |
| Product length mm | 73.660 | |
| Product width in | 1.800 | |
| Product width mm | 45.720 |