Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | DGMA5C210 | |
| Product height in | 1.480 | |
| Product height mm | 37.592 | |
| Product length in | 5.000 | |
| Product length mm | 127.000 | |
| Product width in | 2.840 | |
| Product width mm | 72.136 |