Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Number of active Coils | 13,75 PC | |
| Remarks | N/A | |
| Size/Dimensions | L3XW4.2XH4.2 CM | |
| Spring, Inside Diameter | 7,3100 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 46,5000 mm | |
| Spring, Outside Diameter | 11,5500 mm | |
| Spring, Rate | 17,460 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,1200 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |