Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
98012-000
DOWEL-HOLLOW 1.70
98012-000
Tools
Add to comparison
Add to comparison
98012-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.437
Product height mm
11.100
Product length in
1.500
Product length mm
38.100
Product width in
0.437
Product width mm
11.100