Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
98052-000
SPACER-SERVO PISTON33-46
98052-000
Where to buy
Export PDF
Tools
Add to comparison
98052-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.890
Product height mm
48.006
Product length in
3.040
Product length mm
77.216
Product width in
1.890
Product width mm
48.006