981308-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
981308-1
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Single |
| Design code | 30 |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Frame size | 20VQ |
| Identification | None |
| Model Code | 20VQ9A 1A30 |
| Paint | None |
| Product Height | 5.18 in |
| Product Length/Depth | 8.43 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 299.995 in³ |
| Product Weight | 26 lb |
| Product Width | 6.87 in |
| Ring size | 9 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Special features | None |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |