E DGVM 7Y D 10 R, EDGVM7YD10R
984618
Model code: EDGVM7YD10R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
984618
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | EDGVM7YD10R | |
| Product height in | 7.250 | |
| Product height mm | 184.150 | |
| Product length in | 4.730 | |
| Product length mm | 120.142 | |
| Product width in | 2.360 | |
| Product width mm | 59.944 |