Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
986033
ORIFICE DISCM5X6 DIN913 DM 1.5
986033
Tools
Add to comparison
Add to comparison
986033
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Orifice disc
Product height in
0.197
Product height mm
5.000
Product length in
0.236
Product length mm
6.000
Product width in
0.236
Product width mm
6.000