Vickers by Danfoss Spare Part Plug 694341 (RIGHT)

ORIFICE PLUG M6 X 1.2

986037


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Package contentsORIFICE PLUGOrifice plug
Product height in0.197
Product height mm5.000
Product length in0.236
Product length mm6.000
Product width in0.236
Product width mm6.000

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm