986043
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
986043
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Orifice Plug |
| Product Height | .39 in |
| Product Length/Depth | .39 in |
| Product Type | Spare Part |
| Product Volume | .059 in³ |
| Product Width | .39 in |
| Sub-brand | None |
| Trade Name | None |