Danfoss
986912
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
986912
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Can be easily tuned on site to allow for maximum efficiencyDesigned for a variety of applications and usesIncludes user-facing monitoring points and allows for easy adjustments |
| Product Height | 5 in |
| Product Length/Depth | 7 in |
| Product Type | Amplifier Cards |
| Product Volume | 55.65 in³ |
| Product Weight | .3 lb |
| Product Width | 1.59 in |
| Sub-brand | None |
| Trade Name | None |