989111
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
989111
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A, Solenoid B |
| Actuation Type | Pilot Operated |
| Actuator Identification | Solenoid 'A' at port 'A' end of valve and Solenoid 'B' at port 'B' end of valve |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
| Build Type | Spring centered |
| Design code | 53 |
| Diode | None |
| Electrical connector | None |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 757 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Interface | 2 In. |
| Leakage | Standard |
| Light | No |
| Model Code | DF5S4-164C-110AC-50-53 |
| Pilot Supply | External |
| Pressure Rating | 207 bar |
| Product Height | 11.05 in |
| Product Length/Depth | 12.8 in |
| Product Type | Directional Control Valves |
| Product Volume | 1308.32 in³ |
| Product Weight | 166 lb |
| Product Width | 9.25 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Special features | None |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port |
| Spool Monitor Switch | None |
| Spring Arrangement | C |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | DF5S4-16 53 Design |
| Valve Mount Type | Flange Connections |
| Working temperature - max | 70 °C |
| Working temperature - min | 20 °C |