Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
989721
COIL
989721
Where to buy
Export PDF
Tools
Add to comparison
989721
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.732
Product height mm
43.993
Product length in
1.441
Product length mm
36.601
Product width in
1.594
Product width mm
40.488