9900736-000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9900736-000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Construction | Sectional | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Product Height | 2 in | |
| Product Length/Depth | 4.62 in | |
| Product Type | Mobile Valves | |
| Product Volume | 17.556 in³ | |
| Product Width | 1.9 in | |
| Sections | 0 | |
| Sub-brand | None | |
| Trade Name | CM120 | |
| Unit type | Mobile Directional Valves |