Product specifications
Characteristic | Value |
|---|---|
| CODE TITLE | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | THIRD DESIGN |
| Flow comp rpc setting | 13.79-16.55 bar [200-240 lbf/in2] |
| PRESSURE COMP SETTING | 226.5-233.4 bar [3285-3385 lbf/in2] |
| Torque control setting | NO TORQUE CONTROL OR SECONDARY COMPENSATOR |