Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SEAL KIT | Seal kit |
| Product height in | 3.120 | |
| Product height mm | 79.248 | |
| Product length in | 0.090 | |
| Product length mm | 2.286 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.120 | |
| Product width mm | 79.248 |
