Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | END COVER KIT | End cover kit |
| Product height in | 2.610 | |
| Product height mm | 66.294 | |
| Product length in | 2.610 | |
| Product length mm | 66.294 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.995 | |
| Product width mm | 25.268 |
