Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
990417-000
SERVICE KIT, S1 HOLD DOWN, 54-64
990417-000
Where to buy
Export PDF
Tools
Add to comparison
990417-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.560
Product height mm
39.624
Product length in
4.430
Product length mm
112.522
Product width in
0.940
Product width mm
23.876