Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
990631-030
SERV KIT, S1 CHARGE PUMP WET B-PAD
990631-030
Where to buy
Export PDF
Tools
Add to comparison
990631-030
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.538
Product height mm
166.065
Product length in
5.190
Product length mm
131.826
Product width in
6.176
Product width mm
156.870