Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
991974
CG1V 991974
991974
Where to buy
Export PDF
Tools
Add to comparison
991974
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.930
Product height mm
99.822
Product length in
8.660
Product length mm
219.964
Product width in
3.140
Product width mm
79.756