Danfoss Dowmax
995RC00017A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
995RC00017A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 10 bar | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 5.053 | |
| Identification | None | |
| Main Port Type | Threaded | |
| Maximum Displacement | 780 in³/rev | |
| Model Code | RCC1013MA100B000011A | |
| Mounting Type | Flange | |
| Output Shaft Length | 2.76 in | |
| Output Shaft Spline/Drive Type | Metric Hollowed Spline Shaft | |
| Parking Brake | None | |
| Product Height | 27.5 in | |
| Product Length/Depth | 26.3 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 19889.375 in³ | |
| Product Weight | 132.28 lb | |
| Product Width | 27.5 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Trade Name | ME Series | |
| Type | Axial |