996978
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
996978
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | Heui Control Piston |
| Product Height | 1 in |
| Product Length/Depth | 2.143 in |
| Product Type | Piston Pump Accessory |
| Product Volume | 2.143 in³ |
| Product Weight | .04 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Trade Name | None |