998184
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
998184
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Inside diameter | .45 in |
| Outside diameter | .727 in |
| Product Height | .727 in |
| Product Length/Depth | .118 in |
| Product material | Neoprene |
| Product Type | Spare Part |
| Product Volume | .062 in³ |
| Product Width | .727 in |
| Sub-brand | None |
| Thickness | .118 in |
| Trade Name | None |