Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
998330
RETAINING NUT
998330
Where to buy
Export PDF
Tools
Add to comparison
998330
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.020
Product height mm
25.908
Product length in
0.280
Product length mm
7.112
Product width in
1.020
Product width mm
25.908