998639
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
998639
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in all configurations and sizes | |
| Package contents | Plug- Orifice | |
| Product Height | .19 in | |
| Product Length/Depth | .187 in | |
| Product Type | Piston Pump Accessory | |
| Product Volume | .007 in³ | |
| Product Weight | .9 lb | |
| Product Width | .19 in | |
| Sub-brand | None | |
| Trade Name | None |