Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
998643
SHAFT SEAL - NITRILE
998643
Where to buy
Export PDF
Tools
Add to comparison
998643
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.255
Product height mm
57.277
Product length in
0.330
Product length mm
8.382
Product width in
2.255
Product width mm
57.277