Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
999319
WASHER
999319
Where to buy
Export PDF
Tools
Add to comparison
999319
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
WASHER
Washer
Product length in
0.787
Product length mm
20.000
Product width in
0.181
Product width mm
4.600