SPRING
999658
Tools999658 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 8.070 |
| Product height mm | 204.978 |
| Product length in | 15.220 |
| Product length mm | 386.588 |
| Product width in | 8.070 |
| Product width mm | 204.978 |