Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Product height in | 2.618 | |
| Product height mm | 66.497 | |
| Product length in | 2.136 | |
| Product length mm | 54.254 | |
| Product width in | 1.772 | |
| Product width mm | 45.009 | |
| Voltage type | DC | DC |
