BUTTON HEADED CAP SCREW
999871
Tools999871 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cap screw |
| Product height in | 0.150 |
| Product height mm | 3.810 |
| Product length in | 0.230 |
| Product length mm | 5.842 |
| Product width in | 0.150 |
| Product width mm | 3.810 |