
Synflex by Danfoss
9C416-14J005-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9C416-14J005-0
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID | 1 in |
| Construction style | Reusable |
| End gender 1 | Male |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | 1.5 in |
| Hex Size 2 | 2.13 in |
| Hose cut-off factor | 5.3 in |
| Hose dash size | -16 |
| Inside diameter | .72 in |
| Item type | Fitting Assembly |
| Outside diameter | 2.05 in |
| Product Height | 2.45 in |
| Product Length/Depth | 10.03 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 52.342 in³ |
| Product Weight | 1.67 lb |
| Product Width | 2.13 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 9C4 Series |