
Synflex by Danfoss
9CV04-041000-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9CV04-041000-0
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service |
| Brand | Synflex by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | 3V10, 3EV0 |
| Construction style | Swage |
| End gender 1 | Male |
| End Size 1 | 1/4 IN |
| End type 1 | MPT |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Hex Size 1 | .69 in |
| Hose cut-off factor | 1.23 in |
| Hose dash size | -4 |
| Inside diameter | .14 in |
| Item type | Fitting Assembly |
| Outside diameter | .81 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Diameter | .81 in |
| Product Height | .81 in |
| Product Length/Depth | 2.31 in |
| Product material | Stainless Steel |
| Product Type | Swage Hose Fittings |
| Product Volume | 1.516 in³ |
| Product Width | .81 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Trade Name | 9CV Series |