Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 9J-06HSZD | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.748 | |
| Hex size 1 MM | 19.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 9J-HS | 9J-HS |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |