Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 9J-24 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 2.362 | |
| Hex size 5 MM | 60.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 9J | 9J |
| Thread sealant | NO | No |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |