
Synflex by Danfoss
9M304-12N000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9M304-12N000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID | .25 in |
| Construction style | Swage |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .67 in |
| Hose cut-off factor | 1.68 in |
| Hose dash size | -4 |
| Inside diameter | .47 in |
| Item type | Fitting Assembly |
| Outside diameter | .69 in |
| Product Diameter | .69 in |
| Product Height | .69 in |
| Product Length/Depth | 2.76 in |
| Product material | Carbon Steel |
| Product Type | Swage Hose Fittings |
| Product Volume | 1.314 in³ |
| Product Weight | .13 lb |
| Product Width | .69 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 9M3 series |