Synflex by Danfoss
9M305-12N040
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9M305-12N040
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .31 in | |
| Construction style | Swage | |
| Drop dimension | .91 | |
| End gender 1 | Male | |
| End type 1 | Braze | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .67 in | |
| Hose cut-off factor | 1.96 in | |
| Hose dash size | -5 | |
| Inside diameter | .22 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.29 in | |
| Product Length/Depth | 3.15 in | |
| Product material | Carbon Steel | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 3.048 in³ | |
| Product Weight | .15 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 9M3 Series |