
Synflex by Danfoss
9M308-16N000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9M308-16N000
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Hydraulic system service with petroleum and water-based fluids and general industrial service |
| Brand | Synflex by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | 3630 (-03 to -12), 3R30, 3130, 37AL, 3800, 3840,3440 (-04 to -08), 31B0, 37B0, 30CT (-04 to-06) |
| Construction style | Swage |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .87 in |
| Hex Size 2 | .87 in |
| Hose cut-off factor | 1.88 in |
| Hose dash size | -8 |
| Inside diameter | .39 in |
| Item type | Fitting Assembly |
| Outside diameter | 1 in |
| Product Diameter | 1 in |
| Product Height | 1 in |
| Product Length/Depth | 3.44 in |
| Product material | Carbon Steel |
| Product Type | Swage Hose Fittings |
| Product Volume | 3.44 in³ |
| Product Weight | .24 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 9M3 series |