
Synflex by Danfoss
9MH06-18SL00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9MH06-18SL00
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID | .38 in |
| Construction style | Swage |
| End gender 1 | Male |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .87 in |
| Hose cut-off factor | 1.19 in |
| Hose dash size | -6 |
| Inside diameter | .28 in |
| Item type | Fitting Assembly |
| Product Height | 1 in |
| Product Length/Depth | 2.5 in |
| Product material | Carbon Steel |
| Product Type | Swage Hose Fittings |
| Product Volume | 2.35 in³ |
| Product Weight | .18 lb |
| Product Width | .94 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M18X1.5 |
| Trade Name | 9MH Series |