Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 9N-12CAPZ | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE PIPE (NPT) | Female Pipe (NPT) |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.417 | |
| Hex size 5 MM | 36.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 9N-CAP | 9N-CAP |
| Thread sealant | YES | Yes |
