Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 9Q-12SV | |
| End size 1 | -12 | -12 |
| End type 1 | MALE 37 DEGREE METRIC | Male 37 degree metric |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 0.669 | |
| Hex size 1 MM | 17.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 9Q | 9Q |
| Thread sealant | NO | No |
| Thread size 1 | M12X1.5 | M12x1.5 |