Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 9Q-16Z | |
| End Type 1 | MALE 37 DEGREE METRIC | Male 37 degree metric |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 9Q | 9Q |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |
