Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 9Q-45Z | |
| End size 1 | -45 | -45 |
| End type 1 | MALE 37 DEGREE METRIC | Male 37 degree metric |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 2.165 | |
| Hex size 1 MM | 55.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 9Q | 9Q |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |
