Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 9S-16Z | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE JIS BSPP 60 DEGREE CONE | Female JIS BSPP 60 degree cone |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 41.0 | |
| Hex size 5 IN | 1.417 | |
| Hex size 5 MM | 36.0 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 9S | 9S |
| Thread sealant | NO | No |
