Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 9Y-08CAPDZ | |
| End size 1 | -8 | -8 |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-CAP | Adapter-cap |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 9Y-CAPD | 9Y-CAPD |
| Thread sealant | NO | No |
