
Weatherhead by Danfoss
A2919
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
A2919
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Weatherhead by Danfoss | |
| Button quantity | 0 | |
| Certification(s) | AISI 1035 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Inside diameter | 2.299999 in | |
| Item type | Spring Guard | |
| Outside diameter | 2.328 in | |
| Packaged Height | 15 in | |
| Packaged Length | 15 in | |
| Packaged Volume | 3375 in³ | |
| Packaged Weight | .368 lb | |
| Packaged Width | 15 in | |
| Product color/finish | Galvanized | |
| Product Height | 2.36 in | |
| Product Length/Depth | 480 in | |
| Product material | Carbon Steel | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 2673.408 in³ | |
| Product Weight | .3687 lb | |
| Product Width | 2.36 in | |
| Sub-brand | None | |
| Thickness | .028 in | |
| Trade Name | A2900 series | |
| UNSPSC | 27121700 | |
| UPC | 725975000311 |