Weatherhead by Danfoss
A4925
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
A4925
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Weatherhead by Danfoss |
| Button quantity | 0 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Item type | Bundling Sleeve |
| Product color/finish | Black |
| Product material | Nylon |
| Product Type | Hose and Tubing Protectors |
| Product Weight | .25 lb |
| Sub-brand | None |
| Trade Name | A4900 series |
| UNSPSC | 27121700 |
| UPC | 639789296948 |