A4929
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
A4929
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Button quantity | 0 | |
| Inside diameter | 4.944 in | |
| Item type | Bundling Sleeve | |
| Outside diameter | 4.998 in | |
| Packaged Height | 24.015 in | |
| Packaged Length | 5.984 in | |
| Packaged Volume | 3451.094 in³ | |
| Packaged Weight | 69.224 lb | |
| Packaged Width | 24.015 in | |
| Product color/finish | Black Urethane | |
| Product Height | 17.25 in | |
| Product Length/Depth | 1800 in | |
| Product material | Nylon | |
| Product Volume | 309.961 ft³ | |
| Product Width | 17.25 in | |
| Thickness | .027 in | |
| UPC | 639789296825 |